2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PrimAX 32-8 170 RED T2 7000001843

Expand Table
EN
1/5
Article Number
ARTNR
Type
TYP
Version
V
Nominal width
NW
Flow head max.
H [m]
Installation length
L [mm]
Threaded connection
G [Inch]
Operating pressure max.
B [bar]
Flow direction
DR
Motor position
MP
Thermal insulation shell (Included in the scope of delivery)
WDS
LOD Level
LODLEVEL
EAN-Code
EAN
Catalogue
KAT
Operating manual
BB
Video
VID
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
7000001833
PrimAX 25-8 180 RED
T2
DN 25
7.5
180
1 1/2
10
Yes
300
7630054958663
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001834
PrimAX 32-3 180 RED
T2
DN 32
3.0
180
2
10
Yes
300
7630054958670
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001835
PrimAX 32-4 180 RED
T2
DN 32
4.0
180
2
10
Yes
300
7630054958687
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001836
PrimAX 32-5 180 RED
T2
DN 32
5.0
180
2
10
Yes
300
7630054958694
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001837
PrimAX 32-6 180 RED
T2
DN 32
6.0
180
2
10
Yes
300
7630054958700
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001838
PrimAX 32-8 180 RED
T2
DN 32
7.5
180
2
10
Yes
300
7630054958717
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001839
PrimAX 32-3 170 RED
T2
DN 32
3.0
170
2
10
Yes
300
7630054958724
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001840
PrimAX 32-4 170 RED
T2
DN 32
4.0
170
2
10
Yes
300
7630054958731
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001841
PrimAX 32-5 170 RED
T2
DN 32
5.0
170
2
10
Yes
300
7630054958748
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001842
PrimAX 32-6 170 RED
T2
DN 32
6.0
170
2
10
Yes
300
7630054958755
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001843
PrimAX 32-8 170 RED
T2
DN 32
7.5
170
2
10
Yes
300
7630054958762
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001844
PrimAX 15-3 130 RED
T2
DN 15
3.0
130
1
10
Yes
300
7630054958779
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001845
PrimAX 15-4 130 RED
T2
DN 15
4.0
130
1
10
Yes
300
7630054958786
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001846
PrimAX 15-5 130 RED
T2
DN 15
5.0
130
1
10
Yes
300
7630054958793
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001847
PrimAX 15-6 130 RED
T2
DN 15
6.0
130
1
10
Yes
300
7630054958809
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001848
PrimAX 15-8 130 RED
T2
DN 15
7.5
130
1
10
Yes
300
7630054958816
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001849
PrimAX 25-3 130 RED
T2
DN 25
3.0
130
1 1/2
10
Yes
300
7630054958823
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001850
PrimAX 25-4 130 RED
T2
DN 25
4.0
130
1 1/2
10
Yes
300
7630054958830
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
7000001851
PrimAX 25-5 130 RED
T2
DN 25
5.0
130
1 1/2
10
Yes
300
7630054958847
https://www.biral.ch/UP-Katalog_CH-de
https://oxomi.com/p/2025044/catalog/10412894
https://www.biral.ch/Video_PrimAX_de
Show compressed display (30 configurable products)
Order number7000001843
ShorttextWet running circulation pumps
Latest change22.10.2025 12:23:34
Unit

Classifications

By BIM categories

BIM_PUMPS Pumps

CNS

CNSERPBASE Object Properties
Order Number7000001843
GTIN-Code7630054958762
CNSPHYPROP Physical Properties

OmniClass 2006

23-60_30_21 23-60 30 21 Pumps

OmniClass

23-27 17 00 23-27 17 00 - Pumps

BIMHawk PDT

PDT_PUMPS Pumps

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_MechanicalEquipment
Family mechanical part typeBreaksInto

Uniclass2015

65_53_96 65 53 96 - Water supply pumps